| Shaft, 3 pole, Front operation / direct operating mechanism Ti-grey, BG 02 - 3KD0 Frame size 2 Shaft, 3 pole, without handle, BG 02 - 3KD0 Frame size 2 Shaft, 3 pole, without handle, BG 01 - 3KD0 Frame size 1 Shaft, 3 pole, Front operation / direct operating mechanism Red/yellow, BG 01 - 3KD0 Frame size 1 Shaft, 4 pole, Front operation / direct operating mechanism Ti-grey, BG 01 - 3KD0 Frame size 1 Shaft, 3 pole, Front operation / direct operating mechanism Ti-grey, BG 02 - 3KD0 Frame size 2 Shaft, 4 pole, Front operation / direct operating mechanism Ti-grey, BG 01 - 3KD0 Frame size 1 Shaft, 3 pole, without handle, BG 02 - 3KD0 Frame size 2 Shaft, 3 pole, Front operation / direct operating mechanism Red/yellow, BG 02 - 3KD0 Frame size 2 Shaft, 3 pole, Front operation / direct operating mechanism Ti-grey, BG 01 - 3KD0 Frame size 1 Shaft, 4 pole, without handle, BG 02 - 3KD0 Frame size 2 Shaft, 4 pole, Front operation / direct operating mechanism Red/yellow, BG 01 - 3KD0 Frame size 1 | |
|