| SIRIUS ACT starter kit ID key-operated switch with electronic module IO-Link SIRIUS ACT accessories, labling plate, 22 x 22 mm self adhesive, black/white, inscription: On enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, plastic, A=EMERGENCY STOP mushroom pushbutton, red 40 mm, rotate-to-unlatch mechanism, 1 NC, 1 NC, spring-loaded terminal, floor mounting, wi enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, plastic, A=EMERGENCY STOP mushroom pushbutton, red 40 mm, rotate-to-unlatch mechanism, 1 NC, 1 NC, spring-loaded terminal, floor mounting, wi enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, plastic, A=EMERGENCY STOP mushroom pushbutton, red 40 mm, rotate-to-unlatch mechanism, 1 NC, 1 NC, spring-loaded terminal, floor mounting, wi SIRIUS ACT two-hand control station, metal matt, without fittings, 4 additional holes 3SU18 Enclosures, 1 command point, A: emergency stop, 40mm, twist to release, 2NC, without communication 3SU18 Enclosures, 1 command point, A: emergency stop, 40mm, twist to release, 2NC, without communication 3SU1 Starter kit SIRIUS ACT with PROFINET Safety 3SU1 Starter kit SIRIUS ACT with PROFINET Exploded view, twin pushbotton, metal, white/black Exploded view, twin pushbotton, metal, green/red | |
|