CM AS-i Master ST for SIMATIC ET 200SP with BaseUnit (Previous FS 10 x 2022)
PROFINET Interfacemodule IM 155-6 PN High Feature
SIMATIC ET 200SP Kommunikationsmodul, CM AS-I Master
PROFINET interface module IM 155-6 PN/2 High Feature
CM AS-i Master ST for SIMATIC ET 200SP with BaseUnit
CM diagnostic CM AS-i Master
SIMATIC NET, DP/AS-INTERFACE LINK ADVANCED; GATEWAY PROFIBUS DP/AS-INTERFACE WITH MASTER PROFILE M3, M4 ACC. TO EXTENDED AS-I SPEC. V3.0 FOR INTEGRATION IN PROFIBUS DP; DOUBLE MASTER WITH DISPLAY; DEGREE OF PROTECTION IP20.
SIMATIC NET, DP/AS-INTERFACE LINK ADVANCED; GATEWAY PROFIBUS DP/AS-INTERFACE WITH MASTER PROFILE M3, M4 ACC. TO EXTENDED AS-I SPEC. V3.0 FOR INTEGRATION IN PROFIBUS DP; SINGLE MASTER WITH DISPLAY; DEGREE OF PROTECTION IP20.
SIMATIC ET 200SP communication module, CM AS-I Master
SIMATIC ET 200SP Kommunikationsmodul, CM AS-I Master
SIMATIC ET 200SP communicatoin module, CM AS-I master