| Residual current operated circuit breaker, 4-pole, type AC, In: 100 A, 500 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 125 A, 500 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 100 A, 300 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 125 A, 300 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 100 A, 100 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 125 A, 100 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 100 A, 30 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type AC, In: 125 A, 30 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type A, In: 100 A, 500 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type A, selective, In: 125 A, 500 mA, Un AC: 400 V Residual current operated circuit breaker, 4-pole, type A, In: 125 A, 500 mA, Un AC: 400 V short-time delayed Residual current operated circuit breaker, 4-pole, type A, In: 125 A, 500 mA, Un AC: 400 V | |
|