Flexmodule adapter plate closed (for IPC2x7G / IPC3x7G and 4x7G )
Flexmodule adapter plate COM breakout (for IPC2x7G / IPC3x7G and 4x7G)
Connector, female, 8-pole, grid size 3.50 mm 180°, max.: 1.5 mm2
Protective film 24"; front Type 5, glues over the full area reflection shield matte
INOX frame 15" type 1, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" and 15" type 1, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" type 1, sructure view, Unified stainless steel, type 1 for Panel, Thin Client and IPC