RC element motor interference suppression module for installation at motor terminal box Design round 3x 400...575 V AC/4 kW
RC element motor interference suppression module for installation in motor terminal box Design square 3x 400...575 V AC/4 kW
Online Configurator SIRIUS 3RM1 motor starters
Adapters for busbar systems
Adapter for 35 mm DIN mounting rails
Adapters for compact busbar systems
By means of the fuse module, 3RM1 motor starters can be used in busbar systems and 8US compact busbar systems as well as on mounting rails?
Motor starter SIRIUS 3RM1 Reversing starter SAFETY 500 V; 1.6-7.0 A; 110-230 V AC Control circuit push-in Main circuit screw terminal
Motor starter SIRIUS 3RM1 Reversing starter SAFETY 500 V; 1.6 - 7.0 A; 24 V DC Control circuit push-in Main circuit screw terminal
Motor starter SIRIUS 3RM1 Reversing starter SAFETY 500 V; 0.4-2.0 A; 110-230 V AC Control circuit push-in Main circuit screw terminal
Motor starter SIRIUS 3RM1 Reversing starter SAFETY 500 V; 0.4 - 2.0 A; 24 V DC Control circuit push-in Main circuit screw terminal