| Protective door monitoring by means of RFID switch to SIL 3 or PL e with a 3SK2 safety relay Actuator with magnet latching, M12 plug, 8-pin 3SE63 RFID safety switch, sensor and actuator RFID safety switch with tumbler, plastic, with escape release, red levers can be mounted on both sides, quiescent current principle, tumbler monitoring, 24 V DC, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for disp RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually coded multiple teach-in, coding high according to ISO 14119, diagnostic output, M12 plug 8 RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directi RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually coded multiple teach-in, coding level high according to ISO 14119, diagnostic output, M12 plug RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions standard actuator for all RFID safety switch with tumbler 3SE64 (IP69), can be used as door stop. Safety switch RFID with tumbler, plastic, with auxiliary unlocking Safety switch RFID with tumbler, plastic, with auxiliary unlocking Safety switch RFID with tumbler, plastic, and standard-acutator | |
|