| Moulded case circuit breaker (MCCB) 3VA2, ETU330 LIG, 4 pole, UVR24 V DC, Typ HQ 1 AUX + 1 TAS Moulded case circuit breaker (MCCB) 3VA2, ETU350 LSI, 4 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU350M LSI, 3 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU560 LSIG, 3 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU550 LSI, 3 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU350 LSI, 3 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU320 LI, 3 pole, STL220-250 DC; 208-277 V AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU560 LSIG, 4 pole, STL110-127 V DC; AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU310M I, 3 pole, STL110-127 V DC; AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU350M LSI, 3 pole, STL110-127 V DC; AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU850 LSI, 3 pole, STL110-127 V DC; AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS Moulded case circuit breaker (MCCB) 3VA2, ETU560 LSIG, 3 pole, STL110-127 V DC; AC 50/60 Hz, Typ HQ 2 AUX + 1 TAS + 1 EAS | |
|