AS-i data decoupler, AS-i single Data decoupling module IP20, SlimLine S22.5
AS-i data decoupler, AS-i dual Data decoupling module IP20, SlimLine S22.5
Device view with setting of the address area by IO-Link via TIA Portal
Configuration of a PROFINET network with lower-level IO-Link masters
Configuration example of AS-Interface networks with a 30 V power supply unit
Configuration example of AS-Interface networks with a 30 V power supply unit
AS-i net with 30 V power supply, single network
AS-i Double-Data Decoupling Unit S22.5, Spring loaded connection
AS-i Single-Data Decoupling Unit S22.5, Screw Terminal
AS-i data decoupler, AS-i dual Data decoupling module IP20, SlimLine S22.5
AS-i data decoupler, AS-i single Data decoupling module IP20, SlimLine S22.5
AS-i Single-Data Decoupling Unit S22.5, Spring loaded connection