| Starter Bundle POC300 with 15 Energycounters connected via Modbus RTU and PAC4200 as Gateway including 15x 7KT1666-0EE01-0EE0, 1x 7KM4212-0BA00-3AA0, 1x 7KM9300-0AM00-0AA0, 1x 7KN1310-0MC00-0AA8 7KT PAC1600 Measuring device, 3 phase, direct connection 7KT PAC1600 Measuring device, 3 phase, direct connection 7KT PAC1600 Measuring device, 3 phase, direct connection Multi channel current measuring system 7KT PAC1200: data manager SENTRON, measuring device, 7KT PAC1600, LCD, L-L: 400 V, L-N: 230 V, 80 A, strd rail instr., 3-phase, Modbus RTU/ASCII, apparent/active/ reactive energy, self-powered, screw terminals SENTRON, measuring device, 7KT PAC1600, LCD, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, power monitoring incl. THD, AC/DC, screw terminals SENTRON, measuring device, 7KT PAC1600, LCD, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, M-Bus, apparent/ active/reactive energy, self-powered, screw terminals Data manager for communication SENTRON, measuring device, 7KT PAC1600, LCD, L-N: 230 V, 63 A, strd rail instr., sing.-ph., Modbus RTU/ASCII, apparent/ active/reactive energy, self-powered, screw terminals SENTRON, measuring device, 7KT PAC1600, LCD, L-L: 400 V, L-N: 230 V, 80 A, strd rail instr., 3-phase, S0, apparent/active /reactive energy, self-powered, screw terminals SENTRON, measuring device, 7KT PAC1600, LCD, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, Modbus RTU/ASCII, apparent/active/ reactive energy, self-powered, screw terminals | |
|