WW200 open, outline (7MH7300)
WW200, enclosed, outline (7MH7300)
SITRANS WW200 Weighfeeder, belt width: 36" (914mm), load cells: 30 kg (66.1 lb), (7mh7301-4am70-1cb1)
SITRANS WW200 Weighfeeder, 304 stainless steel open, belt width: 18" (457mm), load cells: 30 kg (66.1 lb), (7mh7301-1am70-1cb1)
SITRANS WW200 Weighfeeder, 304 stainless steel open, load cells: 6 kg (13.2 lb), (7mh7301-0am51-1ab0)
SITRANS WW200, WW300, WW310 connections