SITRANS AW200 with built-in mounting bracket for wall or pipe mounting
Terminal block with 6 screw connection clamps
WirelessHART adapter AW200: with built-in mounting bracket for wall or pipe mounting
SITRANS P280, integration of a meshed network in SIMATIC PCS7
WirelessHART-Adapter AW200, connection of a four-wire field device
WirelessHART adapter AW200
WirelessHART adapter AW200, connection of a two-wire field device, power supply provided by adapter
WirelessHART adapter AW200, connection of a two-wire field device with external power supply
WirelessHART adapter AW200, connection of adapter parallel to wired 4 ... 20 mA communication
WirelessHART adapter AW200: dimensions
WirelessHART adapter AW200, design
SITRANS P280, integration of a meshed network in SIMATIC PCS7