| Circuit breaker 3RV2, motor protection, plant protection, transformer protection, size S2/S3, 1NO + 1NC Circuit breaker 3RV2, starter protection, size S2/S3, without auxiliary switch Circuit breaker 3RV2, motor protection with overload relay function, size S2/S3, without auxiliary switch Circuit breaker 3RV2, motor protection, plant protection, transformer protection, size S2/S3, without auxiliary switch CIRCUIT BREAKER, SIZE S2, FOR MOTOR PROTECTION, CLASS 20, A-RELEASE 28...36 A, N-RELEASE 520 A, SCREW TERMINAL, STANDARD BREAKING CAPACITY, W. TRANSV. AUXILIARY SWITCH 1NO+1NC CIRCUIT BREAKER SIZE S2. FOR MOTOR PROTECTION, CLASS 20, A-RELEASE 54...65A, N-RELEASE 845A, SCREW TERMINAL, STANDARD BREAKING CAPACITY circuit breaker, motor protection UL, S3, screw terminal circuit breaker, motor protection UL, S3, screw terminal circuit breaker, starter protection, S3, screw terminal circuit breaker, starter protection, S3, screw terminal circuit breaker, starter protection with overload, S3, screw terminal circuit breaker, starter protection with overload, S3, screw terminal | |
|