| Front-side auxiliary switch, 2 NO contacts 2 NC contacts, NC contact encapsulated (solid-state compatible), spring-type terminal, 11/12, 23/24, 33/34, 41/42, customized only for 3RT2448-6KB40-0KS0 Front-side auxiliary switch, 2 NO contacts 2 NC contacts, NC contact encapsulated (solid-state compatible), spring-type terminal, 11/12, 23/24, 33/34, 41/42, customized only for 3RT2448-6KB40-0KS0 Solid-state compatible conventional auxiliary switch EN 50005 3-pole Spring-type terminal Size S00 2 NC solid-state compatible, 1 NO conventional for contactor relays and motor contactors Solid-state compatible conventional auxiliary switch EN 50005 3-pole Spring-type terminal Size S00 2 NC solid-state compatible, 1 NO conventional for contactor relays and motor contactors Auxiliary switch on the front, 2 NO + 2 NC Current path 1 NC, 1 NO, 1 NO, 1 NC for 3RH and 3RT spring-type terminal .1/.2, .3/.4, .3/.4, .1/.2 2 NO conventional 2 NC Auxiliary switch on the front, 2 NO + 2 NC Current path 1 NC, 1 NO, 1 NO, 1 NC for 3RH and 3RT spring-type terminal .1/.2, .3/.4, .3/.4, .1/.2 2 NO conventional 2 NC electron. contr. auxiliary switch, on the front, 2 NO + 2 NC, current path 2 NO, 2 NC,for 3RH1+3RT1 spring-loaded, 53/54, 61/62, 71/72, 83/84 for 3RT102.-.X.-0LA0/2 and 3RT103.-.X.-0LA0/2 electron. contr. auxiliary switch, on the front, 2 NO + 2 NC, current path 2 NO, 2 NC,for 3RH1+3RT1 spring-loaded, 53/54, 61/62, 71/72, 83/84 for 3RT102.-.X.-0LA0/2 and 3RT103.-.X.-0LA0/2 electron. contr. auxiliary switch, on the front, 2 NO + 2 NC, current path 2 NO, 2 NC,for 3RH1+3RT1 spring-loaded, 13/14, 21/22, 33/34, 43/44 for 3RT102.-.X.-0LA0/2 and 3RT103.-.X.-0LA0/2 electron. contr. auxiliary switch, on the front, 2 NO + 2 NC, current path 2 NO, 2 NC,for 3RH1+3RT1 spring-loaded, 13/14, 21/22, 33/34, 43/44 for 3RT102.-.X.-0LA0/2 and 3RT103.-.X.-0LA0/2 electron. contr. auxiliary switch, on the front, 3 NO + 1 NC, current path 3 NO, 1 NC,for 3RH1+3RT1 spring-loaded, .3/.4, .3/.4, .3/.4, .3/.4 electron. contr. auxiliary switch, on the front, 3 NO + 1 NC, current path 3 NO, 1 NC,for 3RH1+3RT1 spring-loaded, .3/.4, .3/.4, .3/.4, .3/.4 | |
|