| traction contactor, AC-3, 16 A, 7.5 kW / 400 V, 4-pole, 24 V DC, 0.7-1.25* Us, electronic drive, with integrated varistor, main contacts: 2 NO + 2 NC, spring-loaded terminal, size: S00 contactor S00, screw terminal, AC circuit integrated, 1 NO integrated contactor S00, screw terminal, AC circuit integrated, 1 NO integrated contactor S00, screw terminal, AC circuit integrated, 1 NO integrated contactor S00, screw terminal, AC circuit integrated, 1 NO integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NC integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NC integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NO integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NO integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NO integrated contactor S00, spring loaded terminal, AC circuit mounted, 1 NC integrated Contactor for railway, AC-3, 7.5 kW 400 V, 1 NC,DC 72-125V,0.7-1.25*US, with integrated varistor Size S00, Spring-type terminal suitable for PLC outputs | |
|