Power line 7/8' for 24 V connected and unconnected assembled with 1 x 7/8' one side angled, 1.5 mm2 Socket, 5-pole, Length 10 m
Power line 7/8' for 24 V connected and unconnected assembled with 1 x 7/8' angled on one side, 1.5 mm2 Socket, 5-pole, Length 5.0 m
Power line 7/8' for 24 V connected and unconnected assembled with 1 x 7/8' angled on one side, 1.5 mm2 Socket, 5-pole, Length 3.0 m
Bus cable for PROFINET Pre-assembled at one end 4-core, shielded assembled with 1 x M12 D-coded Length 10 m
Bus cable for PROFINET Pre-assembled at one end 4-core, shielded assembled with 1 x M12 D-coded Length 5.0 m
Bus cable for PROFINET Pre-assembled at one end 4-core, shielded assembled with 1 x M12 D-coded Length 3.0 m
Bus cable for PROFIBUS Pre-assembled at one end 1 x M12 angled, pin 2-core, shielded Length 10 m
Bus cable for PROFIBUS Pre-assembled at one end 1 x M12 angled, Socket 2-core, shielded Length 5.0 m
Bus cable for PROFIBUS Pre-assembled at one end 1xM12 angled, pin 2-core, shielded Length 3 m
Bus cable for PROFINET, Plug + cable pre-assembled at one end, length 10m
Power line cable, Socket + cable pre-assembled at one end, length 10m
Bus cable for PROFIBUS, Socket + cable pre-assembled at one end, length 10m