Redundant integration of S2-Devices in a high available in a R1 system with SCALANCE XF204-2BA DNA
Connection of Industrial Ethernet- and PROFINET subscribers to the plant and terminal busses in the process industry by means of SCALANCE network components
Integration of S2-Devices in a high available R1-system with SCALANCE XF204-2BA DNA
SCALANCE XF204-2BA with bus adapter BA 2xRJ45
SCALANCE XF204-2BA (2x RJ45)
SCALANCE XF 204, 206, 208
SCALANCE XF206-1 with cable
Ideal installation of a ring structure with SCALANCE XC-200 and XF-200BA in dependence on the designs of SIMATIC S7-1500 and SIMATIC ET 200SP