| SIMOTICS M-1PH816. Asynchronous Motors, Shaft Height 160, IM B 3, Hollow Shaft, Air cooling SIMOTICS M-1PH813. Asynchronous Motor, Shaft Height 132, Power Connector Size 3, Air Cooling SIMOTICS M-1PH813. Asynchronous motor, Shaft Height 132, IM B5, Forced Ventilation SIMOTICS M-1PH813. Asynchronous motor, Shaft Height 132, IM B35, Forced Ventilation SIMOTICS M-1PH810. Asynchronous Motor, Air Cooling, Power Connector Size 1.5 SIMOTICS M-1PH810. Asynchronous Motor, Shaft Height 100, IM B 35, Forced Ventilation SIMOTICS M-1PH810. Asynchronous motor, Shaft Height 100, IM B5, Forced Ventilation Permissible radial forces,SIMOTICS M-1PH8 motors, shaft height 160, with increased radial force Permissible radial forces,SIMOTICS M-1PH8 motors, shaft height 132, with increased radial force Permissible radial forces,SIMOTICS M-1PH8 motors, shaft height 100, with increased radial forces SIMOTICS M-1PH8 asynchronous and synchronous motors, SH 225, forced ventilation, direction of air flow NDE-DE, flange A550 SIMOTICS M-1PH8 asynchronous and synchronous motors, SH 225, forced ventilation, direction of air flow NDE-DE | |
|