INOX frame 15" type 1, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" and 15" type 1, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" type 1, sructure view, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" type 1, mounted, Unified stainless steel, type 1 for Panel, Thin Client and IPC
INOX frame 12" type 1, Unified stainless steel, type 1 for Panel, Thin Client and IPC
mounting frame for 12" Unified Panels sheet thickness from 1 mm
adapter frame widescreen 19" rack for 19" widescreen touch devices, without screws
Adapter frame for mounting of small 22" touch devices into the cutout of large 22" widescreen devices
Adapter frame for mounting of small 19" touch devices into the cutout of large 19" widescreen devices
Adapter frame for mounting of small 15" touch devices into the cutout of large 15" widescreen devices
INOX frame 7" - 22" type 1, Unified stainless steel, FDA, type 1 for Panel, Thin Client and IPC
INOX frame 7" - 22" type 1, Unified stainless steel, FDA, type 1 for Panel, Thin Client and IPC