| SIRIUS, Central module 3RK3 AS-I Safe Extended for modular safety system 3RK3, 2/4F-DI,4DI,1F-RO,1F-DO,DC 24V, Control of 10 safety outputs of AS-i bus SIRIUS, Central module 3RK3 AS-I Safe Basic for modular safety system 3RK3, 1/2F-DI, 6DI, 1F-RO, 1F-DO, DC 24V, Control of 8 safety outputs of AS-i bus SIRIUS, Central module 3RK3 Advanced for modular safety system 3RK3, 4/8 F-DI, 1F-RO, 1 F-DO, 24VDC, monitors of AS-i slaves Central Module 3RK3 Basic, 4/8 F-DI, 1F-RO, 1 F-DO, 24V DC 3RK3 Modular Safety System (MSS), MSS ASIsafe basic and MSS ASIsafe extended with two expansion modules SIRIUS, Central unit 3RK3 ASIsafe Extended for modular Safety system 3RK3 2/4 F-DI, 4 DI, 1 F-RO, 1 F-DO,24 V DC Monitoring of ASI slaves Control of 10 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm overall width Spring-ty SIRIUS, Central unit 3RK3 ASIsafe Extended for modular Safety system 3RK3 2/4 F-DI, 4 DI, 1 F-RO, 1 F-DO,24 V DC Monitoring of ASI slaves Control of 10 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm width screw terminal Up SIRIUS, Central unit 3RK3 ASIsafe Basic for modular Safety system 3RK3 1/2F-DI, 6DI, 1F-RO, 1F-DO,24 V DC Monitoring of ASI slaves Control of 8 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm overall width Spring-type termi SIRIUS, Central unit 3RK3 ASIsafe Basic for modular Safety system 3RK3 1/2F-DI, 6DI, 1F-RO, 1F-DO,24 V DC Monitoring of ASI slaves Control of 8 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm width screw terminal Up to SIL3 3RK3122 MSS ASIsafe extended SIRIUS, Central module 3RK3 AS-I Safe Extended for modular safety system 3RK3, 2/4F-DI,4DI,1F-RO,1F-DO,DC 24V, Control of 10 safety outputs of AS-i bus SIRIUS, Central module 3RK3 AS-I Safe Basic for modular safety system 3RK3, 1/2F-DI, 6DI, 1F-RO, 1F-DO, DC 24V, Control of 8 safety outputs of AS-i bus | |
|