| SIRIUS safety relay basic unit 3SK2, width 45mm SIRIUS safety relay basic unit 3SK2, width 22,5mm SIRIUS, Central module 3RK3 AS-I Safe Extended for modular safety system 3RK3, 2/4F-DI,4DI,1F-RO,1F-DO,DC 24V, Control of 10 safety outputs of AS-i bus SIRIUS, Central module 3RK3 AS-I Safe Basic for modular safety system 3RK3, 1/2F-DI, 6DI, 1F-RO, 1F-DO, DC 24V, Control of 8 safety outputs of AS-i bus SIRIUS, Central module 3RK3 Advanced for modular safety system 3RK3, 4/8 F-DI, 1F-RO, 1 F-DO, 24VDC, monitors of AS-i slaves Expansion module 3RK33 for modular safety system 3RK3, 8 DI, DC 24V Erweiterungsmodul 3RK33 for modular safety system 3RK3, 8DO, DC 24V/0,5A Expansion module 3RK32 for modular safety system 3RK3, 4/8 F-RO, DC 24V/2A Expansion module 3RK32 for modular safety system 3RK3, 4 F-DO, DC 24V/1,5A Expansion module 3RK32 for modular safety system 3RK3, 2/4 F-DI, 2 F-DO, 24V DC/1.5A Expansion module 3RK32 for modulare safety system 3RK3, 2/4 F-DI, 1/2 F-DO, 24VDC/1A Expansion module for modulare safety system 3RK3, 4/8 F-DI, 24V DC | |
|