| Standard actuator with transverse fixing for position swich with Standard actuator with transverse fixing for position swich position switch, plastic 50mm, M20x1.5, without LED, seperate actuator, plastic Safety position switch with separate actuator, slow-action contact 2 NC, with M12 plug Safety position switch with separate actuator, slow-action contact 2 NC, with M12 plug position switch, plastic 31mm, connector M12, LED, seperate actuator, plastic, male connector M12, 5 pole Typ 86 position switch, plastic 31mm, connector M12, LED, seperate actuator, plastic, male connector M12, 5 pole Typ 86 position switch, plastic 31mm, connector M12, LED, seperate actuator, plastic, male connector M12, 5 pole Typ 86 position switch, plastic 31mm, connector M12, without LED, seperate actuator, plastic, male connector M12, 5 pole Typ 76 Safety position switch with separate actuator Metal enclosure 40 mm, with M12 plug, 5-pole, 1NO/2NC slow-action contacts Safety position switch with separate actuator Metal enclosure 40 mm, with M12 plug, 5-pole, 1NO/2NC slow-action contacts position switch, plastic 31mm, connector M12, without LED, seperate actuator, plastic, male connector M12, 5 pole Typ 76 Safety position switch with separate actuator Metal enclosure 40 mm, with M12 plug, 5-pole, 1NO/2NC slow-action contacts | |
|