Plug-in relay complete unit 4 W, 24 V DC LED module red Socket with logic isolation screw terminal 3.5 mm pinning
Plug-in relay 4 changeover contacts, hard gold-plated 24 V DC, for LZS sockets
Plug-in relay complete unit 2 W, 115 V AC LED module red Socket with logic isolation Spring-type terminal (push-in)
Plug-in relay 2 W, Width 15 mm, 125 V DC for LZS sockets
Plug-in relay complete unit 4 W, 115 V AC LED module red Socket with logic isolation screw terminal 3.5 mm pinning
Plug-in relay, 3 changeover contacts Relay with LED 38 mm, 230 V AC
Plug-in relay 1 change-over contact, hard gold-plated 230 V AC, for LZS sockets
Plug-in relay complete unit 4 W, 24 V DC LED module green Socket with logic isolation screw terminal 3.5 mm pinning
Plug-in relay complete unit 2 W, 230 V AC LED module red Socket with logic isolation Spring-type terminal (push-in)
LED module, red for plug-in relay, PT and RT series, for 24 V AC/DC without freewheeling diode
Plug-in socket for PT relay 3 changeover contacts screw terminal
Plug-in relay complete unit 2 W, 115 V AC LED module red Socket with logic isolation screw terminal