| Support bracket, for isolating terminals, 10-35mm², Width 2mm, blue Cover for N-isolating terminal, iPo, 10mm², gray labeling plate, front, terminal width 16.2 mm, snap-on mounting, white terminal size 35 mm2 labeling plate, flat, 91-100, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 11-20, terminal width 8.2 mm, snap-on mounting, white terminal size 6 mm2 labeling plate, flat, 81-90, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 71-80, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 61-70, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 51-60, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 81-90, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 71-80, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 labeling plate, flat, 61-70, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 | |
|