| Two-tier terminals with spring-loaded connection, Cross section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue Two-tier terminals with spring-loaded connection, 3 connection points, Cross-section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue Two-tier terminals with spring-loaded connection, Compact design, Cross-section: 0.08-4 mm², Width: 6.2 mm, Color: blue Two-tier terminals with spring-loaded connection, Compact design, Cross-section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, 4 terminals, Cross-section: 0.08-4 mm², Width: 6.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, 4 terminals, Cross-section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, 3 connection points, Cross-section: 0.2-6 mm², Width: 8.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, 3 connection points, Cross-section: 0.08-4 mm², Width: 6.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, 3 connection points, Cross-section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, Cross-section: 0.2-6 mm², Width: 8.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, Cross-section: 0.08-4 mm², Width: 6.2 mm, Color: blue Through-type terminals with spring-loaded connection, Compact design, Cross-section: 0.08-2.5 mm², Width: 5.2 mm, Color: blue | |
|