Torque characteristic 1FE2093-8AG..-...1 asynchron motor
Power characteristic 1FE2093-8AG..-0001 asynchron motor
SIMOTICS M-1FE2 Motor, Stator and Rotor, without Cooling Jacket, with Cooling Jacket
Power characteristic 1FE11084-6WU11
Torque characteristic 1FE1084-6WU11
SIMOTICS M-1FE2 Built-In Motor, Stator and Aluminium Rotor, without cooling jacket
SIMOTICS M-1FE2 Built-In Motor, Stator and Copper Rotor, without cooling jacket
SIMOTICS M-1FE2 Built-In Motor, Stator without cooling jacket
SIMOTICS M-1FE2 Built-In Motor, Aluminium Rotor
SIMOTICS M-1FE2 Built-In Motor, Copper Rotor
SIMODRIVE, Voltage Protection Module, 120 A
SIMODRIVE, Voltage Protection Module, VPM 200 A