SIRIUS soft starter 200-480 V 570 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 470 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 370 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 315 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 250 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 210 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 171 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 143 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 113 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 93 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 77 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard
SIRIUS soft starter 200-480 V 63 A, 110-250 V AC screw terminals without bypass, analog output with HMI standard