| Safety transformer, 40VA Primary 230 V AC, 50Hz, secondary 2x12 V/24 V AC With PTC fuse, 5 MW++ Safety transformer, 24VA Primary 230 V AC, 50Hz, secondary 8 V, 12 V AC With PTC fuse, 3MW++ Bell transformer, 14VA Primary 230-240 V AC, 50 Hz, secondary 8 V, 12V, 24V AC With PTC fuse, 2MW++ Bell transformer, 18VA Primary 230-240 V AC, 50 Hz, secondary 8 V, 12 V AC With PTC fuse, 2MW++ Bell transformer, 8VA Primary 230-240 V AC, 50Hz, secondary 8 V AC With PTC fuse, 2MW++ Power supply unit for permanent load Primary 85..265 V AC, 85..300 V DC Secondary 24 V DC +-5% Overall width 2MW Short-circuit and overload protection Safety transformer, 40VA Primary 230 V AC, 50Hz, secondary 12 V, 16V, 24V, 32V AC With PTC fuse, 5 MW++ Bell transformer, 8VA Primary 230-240 V AC, 50 Hz, secondary 8 V, 12 V AC With PTC fuse, 2MW++ Safety transformer, 16VA Primary 230 V AC, 50Hz, secondary 8 V AC With PTC fuse, 2MW++ Safety transformer, 63VA Primary 230 V AC, 50Hz, secondary 2x12 V/24 V AC With PTC fuse, 5 MW++ | |
|