safety position switch with tumbler
Position switch with tumbler, ASIsafe, with AS-i cable
Position switch with roller plunger,plastic enclosure 31 mm, with M12 plug, 8-pole, 1NO/2NC snap-action contacts
M12 connector4-pole, Slow-action contacts, 3SE5..4-1....-1AF3
M12 connector 4-pole, Snap-action contacts, 3SE5..4-1....-1AF3
M12 connector 8-pole, Snap-action contacts, 3SE5...-1AE5, without magnetic monitoring system
M12 connector 8-pole, Snap-action contacts, 3SE5...-1AE4, with magnetic monitoring system
M20 connector 6-pole, Snap-action contact, 3SE5115-1CA00-1AF2
M20 connector 6-pole, Slow-action contact, 3SE5115-1....-1AF2
M12 connector 5-pole, Snap-action contacts, 3SE5114-1C...-1AF5
M12 connector 5-pole, Snap-action contacts, 3SE5..4-0....-1AM2
M12 connector 5-pole, Snap-action contacts, 3SE5..4-0....-1AE1