| Digital monitoring relay, 22,5mm, current monitoring, single-phase, AC/DC, spring-loaded terminal Digital monitoring relay, 22,5mm, current monitoring, single-phase, AC/DC, spring-loaded terminal SIRIUS 3UG5 line monitoring relay, digitally adjustable with IO-Link SIRIUS 3UG5 line monitoring relay, digitally adjustable SIRIUS 3UG5 application hoists digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring for IO-Link 3x 90-690 V AC, 15-70 Hz 2 changeover contacts spring-loaded terminal digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring for IO-Link 3x 90-690 V AC, 15-70 Hz 2 changeover contacts screw terminal digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring with phase sequence correction 3x 90-690 V AC, 15-70 Hz 2 changeover contacts spring-loaded terminal SIL 1/PL c digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring with phase sequence correction 3x 90-690 V AC, 15-70 Hz 2 changeover contacts spring-loaded terminal digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring with phase sequence correction 3x 90-690 V AC, 15-70 Hz 2 changeover contacts screw terminal SIL 1/PL c digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring with phase sequence correction 3x 90-690 V AC, 15-70 Hz 2 changeover contacts screw terminal digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring 3x 90-690 V AC, 15-70 Hz 2 changeover contacts spring-loaded terminal | |
|