| NEOZED, fuse base, D01, 3-pole, 16 A, Un AC: 400 V, Un DC: 250 V incoming terminal: clamp-type terminal outgoing terminal: clamp-type terminal NEOZED, fuse base, D01, 3-pole, 16 A, Un AC: 400 V, Un DC: 250 V incoming terminal: clamp-type terminal outgoing terminal: clamp-type terminal NEOZED, fuse base, D02, 1-pole, 63 A, Un AC: 400 V, Un DC: 250 V incoming terminal: screw head contact outgoing terminal: saddle terminal NEOZED, fuse base, D02, 1-pole, 63 A, Un AC: 400 V, Un DC: 250 V incoming terminal: screw head contact outgoing terminal: saddle terminal NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V incoming terminal: screw head contact outgoing terminal: saddle terminal NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V incoming terminal: screw head contact outgoing terminal: saddle terminal NEOZED, fuse base, D02, 1-pole, 63 A, Un AC: 400 V, Un DC: 250 V with twofold frame terminal NEOZED, fuse base, D02, 1-pole, 63 A, Un AC: 400 V, Un DC: 250 V with twofold frame terminal NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V, for Busbar system 8US 60 mm with cover 36mm NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V, for Busbar system 8US 60 mm with cover 36mm NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V, for Busbar system 8US 60 mm with cover 27mm NEOZED, fuse base, D02, 3-pole, 63 A, Un AC: 400 V, Un DC: 250 V, for Busbar system 8US 60 mm with cover 27mm | |
|