| Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 24 V DC with flat connector terminal 6.3 x 0.8mm Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 12 V DC 3 pole, flat connector terminal 6.3 x 0.8mm Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 230 V AC, 45...450 Hz 3 pole, flat connector terminal 6.3 x 0.8mm Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 110 V AC, 45...450 Hz 3 pole, flat connector terminal 6.3 x 0.8mm Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 24 V AC, 45...450 Hz 3 pole, flat connector terminal 6.3 x 0.8mm Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 24 V DC 3 pole, screw terminal Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 400 V AC, 45...450 Hz 3 pole, screw terminal Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 230 V AC, 45...450 Hz 3 pole, screw terminal Multi-unit packaging, 50 units in a cardboard box Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 230 V AC, 45...450 Hz 3 pole, screw terminal Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 110 V AC, 45...450 Hz 3 pole, screw terminal Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 24 V AC, 45...450 Hz 3 pole, screw terminal Multi-unit packaging, 50 units in a cardboard box Power relay, AC-3 8.4 A, 4 kW / 400 V 4 NO, 24 V AC, 45...450 Hz 3 pole, screw terminal | |
|