9/7/2020 5:51 AM | |
Posts: 1 Rating: (0) |
Please tell the power loss per pole of the following part number of MCBs: 1) MCB 25A, 4P, 15kA, D-Curve (Part Number - 5SY74258CC) 2) MCB 32A, 4P, 15kA, D-Curve (Part Number - 5SY74328CC) 3) MCB 40A, 4P, 15kA, D-Curve (Part Number - 5SY74408CC) 4) MCB 63A, 4P, 15kA, D-Curve (Part Number - 5SY74638CC) ------------------------------------------------------------------------------------------ |
Last edited by: Jen_Moderator at: 09/07/2020 09:36:33New subject after splitting |
|
9/8/2020 9:08 AM | |
Joined: 4/23/2010 Last visit: 12/31/2023 Posts: 8092 Rating: (873) |
MCB 25A, 4P, 15kA, D-Curve (Part Number - 5SY74258CC) - 2.1 watt MCB 32A, 4P, 15kA, D-Curve (Part Number - 5SY74328CC) - 3.2 watt MCB 40A, 4P, 15kA, D-Curve (Part Number - 5SY74408CC) - 3.0 watt MCB 63A, 4P, 15kA, D-Curve (Part Number - 5SY74638CC) - 4.4. watt Please type the product MLFB number under product text block & press enter, the pop window will get displayed along with product specification with image. Under this you can see, technical data text, click on it so that the product technical data will be displayed. From this you can find out all required information. HTH |
Follow us on