3/28/2024 3:34 PM | |
Joined: 12/18/2014 Last visit: 4/28/2024 Posts: 32896 Rating: (4067)
|
Sales and delivery release firmware V2.2.11 for LOGO! CMR2020 (6GK7142-7BX00-0AX0) and LOGO! CMR2040 (6GK7142-7EX00-0AX0) including downloadUnfortunately, the article is currently only available in German language.
1. Product description The logo! CMR2020/2040 is suitable in combination with the LOGO! logic module or in stand-alone operation as a cost-effective telecommunications system for monitoring and controlling decentralized systems and systems via SMS, email and calls. Firmware V2.2.11 is necessary for all customers who have a LOGO! Use CMR and create a LOGO! Want to monitor/control BM with the new version V8.4. Due to a safety-relevant change in the LOGO! As of this version, BM can only create an encrypted connection between LOGO! CMR and LOGO! BM can be used to exchange the process data. Firmware version V2.2.11 contains the following functional enhancements and corrections: LOGO! BM V8.4: Support for encrypted communication between LOGO! CMR and the new LOGO! BM V8.4 devices. SHA512: Support for SHA512 to include the new certificates “LOGORootCert” and “LOGOProductCert” from LOGO! To be able to load BM V8.4 into the WBM. PEM filter: When uploading certificates, “.pem files” are now also displayed in the filter. 3. Download firmware V2.2.11
|
Last edited by: ixo65 at: 03/28/2024 15:39:03 |
|
This contribution was helpful to1 thankful Users |
Follow us on