| SIRIUS ACT, SINAMICS S210, SIMOTICS S1FK2, SIMATIC S7-1200F, ET 200SP I/O SIRIUS ACT, SINAMICS S210, SIMOTICS S1FK2, SIMATIC S7-1200F, ET 200SP I/O SIRIUS ACT, plastic, lighted/unlighted, Selector Switch, short handle, 2 positions, maintained, 90° (10:30h/13:30h) SIRIUS ACT selector switch, plastic, short handle, 2 positions, maintained, 90°, yellow Selector switch, illuminable, 22 mm, round, plastic, yellow, selector switch, short, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h Z=50-unit packaging Selector switch, illuminable, 22 mm, round, plastic, yellow, selector switch, short, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h SIRIUS ACT selector switch, plastic, short handle, 2 positions, maintained, 90°, yellow | |
|