Login
Industry Image Database
Photos, graphics and CAx data free of charge for your presentation or engineering process.
Teaser Zone
1-12 of 56 motifs
Motifs per page
Protective door monitoring using a 3SE63 RFID non-contact safety switch up to SIL 3/PL e with a 3SK2 safety relay
Actuator with magnet latching, M12 plug, 8-pin
3SE63 RFID safety switch, sensor and actuator
RFID safety switch with tumbler, plastic, with escape release, red levers can be mounted on both sides, quiescent current principle, tumbler monitoring, 24 V DC, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for disp
RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually coded multiple teach-in, coding high according to ISO 14119, diagnostic output, M12 plug 8
RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directi
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually coded multiple teach-in, coding level high according to ISO 14119, diagnostic output, M12 plug
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-coded, diagnostic output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions
standard actuator for all RFID safety switch with tumbler 3SE64 (IP69), can be used as door stop.
Safety switch RFID with tumbler, plastic, with auxiliary unlocking
Safety switch RFID with tumbler, plastic, with auxiliary unlocking
Safety switch RFID with tumbler, plastic, and standard-acutator
1-12 of 56 motifs
Motifs per page
Copy link
 
Refine your search
 
Modified from
to
 
Close
Close
 
© Siemens AG Industry 1998-2025  -  Corporate Information  |  Data Privacy  |  Terms of Use  |  Digital ID