initialization module for automatic parameterization of SIMOCODE M series, for fixed mounting in switchboard
connecting cable, length 1.0 m, for connection of basic unit and operator unit for remote installation
connecting cable, length 0.5 m, for connection of basic unit and operator unit for remote installation
seal IP54, for basic unit and operator unit for mounting in front panel
mounting adapter for operator unit, for mounting in front panel, for remote installation, width 105 mm, height 42 mm
mounting adapter for operator unit, for mounting in front panel, for remote installation, width 95 mm, height 58 mm
DIN-rail adapter, for mounting a basic unit or measuring module on the DIN rail
mounting adapter for operator unit, for mounting on the basic unit for DIN-rail mounting
operator panel with display for SIMOCODE M series, installation on device front or front panel mounting, display with colored background, 3 LEDs for status display, 6 buttons for manual control, USB-C interface
current/voltage measuring module current setting 63 - 630 A, voltage detection up to 690 V, straight-through transformer, optional rail mounting set
current/voltage measuring module current setting 10 - 115 A, voltage detection up to 690 V, straight-through transformer
current/voltage measuring module current setting 0.3 - 40 A, voltage detection up to 690 V, straight-through transformer