| SIMATIC IPC677D, 19" Touch (1366 x 768), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 19" Touch (1366 x 768), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 22" Multitouch (1920 x 1080), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 22" Multitouch (1920 x 1080), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 19" Multitouch (1366 x 768), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 19" Multitouch (1366 x 768), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 15" Multitouch (1280 x 800), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 15" Multitouch (1280 x 800), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 22" Touch (1920 x 1080), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 22" Touch (1920 x 1080), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 15" Touch (1280 x 800), without field bus, with DVD+/-RW, without extensions (HW) SIMATIC IPC677D, 15" Touch (1280 x 800), without field bus, with DVD+/-RW, without extensions (HW) | |
|