| relay, 1 change-over contact, DC relay, 1 change-over contact, DC position switch open type, 2NO+1NC Air Circuit Breaker 3WA1, FS 1, x A, 55 kA / 66 kA, ETU600, 3 pole Withdrawable versions, without Air Circuit Breaker 3WA1, FS 1, x A, x kA, ETU600, 3 pole Withdrawable versions, vertical Air Circuit Breaker 3WA1, FS 1, x A, x kA, ETU600, 4P N left side Withdrawable versions, vertical Air Circuit Breaker 3WA1, FS 1, x A, 55 kA / 66 kA, ETU600, 4P N left side Withdrawable versions, without Air Circuit Breaker 3WA1, FS 1, x A, 55 kA / 66 kA, -, 4P N left side Withdrawable versions, without Air Circuit Breaker 3WA1, FS 1, x A, 55 kA / 66 kA, -, 4P N left side Withdrawable versions, without Air Circuit Breaker 3WA1, FS 1, x A, 55 kA / 66 kA, ETU600, 3 pole Withdrawable versions, without Air Circuit Breaker 3WA1, FS 1, x A, x kA, -, 3 pole Withdrawable versions, vertical | |
|