| Solder pin connection set for 3RT201.1 consists of two adapters Soft Starter, Size 6, Bar Connection (Main Circuit) and Screw Terminal (Auxiliary Circuit) SIRIUS ACT complete unit, lighted (with LED, 24-240 V AC/DC), Mushroom PushButton, Emergency Stop, push trigger action, mushroom Ø 40mm, twist to release, Screw terminal, 1NC, 1NC with holder, EMERGENCY STOP name plate SIRIUS ACT complete unit mushroom pushbutton, metal shiny, emergency stop, push trigger action, Ø40mm, 2 pos., twist to release, red, screw terminal, 2NC, "EMERGENCY STOP" SIRIUS ACT complete unit mushroom pushbutton, metal shiny, emergency stop, push trigger action, Ø40mm, 2 pos., twist to release, red, screw terminal, 2NC, "EMERGENCY STOP" SIRIUS ACT complete unit mushroom pushbutton, metal shiny, emergency stop, push trigger action, Ø40mm, 2 pos., twist to release, yellow, screw terminal, 1NO+1NC, "NOT-HALT" SIRIUS ACT complete unit mushroom pushbutton, metal shiny, emergency stop, push trigger action, Ø40mm, 2 pos., twist to release, yellow, screw terminal, 1NO+1NC, "NOT-HALT" SIRIUS ACT pushbutton, lighted with LED, Selector Switch, short handle, 2 positions, Screw terminal, 1NO, 1NC SIRIUS ACT pushbutton, unlighted, Selector Switch, long handle, 3 positions, Screw terminal, 1NO, 1NO SIRIUS ACT pushbutton, unlighted, Selector Switch, long handle, 2 positions, Screw terminal, 1NO, 1NO SIRIUS ACT pushbutton, unlighted, Selector Switch, long handle, 2 positions, Screw terminal, 1NO SIRIUS ACT complete unit selector switch, short handle, metal shiny, unlighted, 3 positions, 2x45°, white, screw terminal, 2NO | |
|