| SITRANS FM MAG 8000 / MAG 8000 CT, electrical installation and pulse output - connection diagram SITRANS FM MAG 5100 W, DN 400, 16 inch, AS 4087, PN 16, for remote transmitter SITRANS FM MAG 6000 / MAG 5100 W CT, label (PTB K7.2 approval) SITRANS FM MAG 6000 / MAG 5100 W CT, label (MI-001 approval) Flow sensor SITRANS FM MAG 5100 W, DN 100, 4 Inch, EN 1092-1, PN 16, without transmitter Flow sensor SITRANS FM MAG 5100 W, DN 150, 6 Inch, EN 1092-1, PN 16, without transmitter Flow sensor SITRANS FM MAG 5100 W, DN 200, 8 Inch, EN 1092-1, PN 10, without transmitter Flow sensor SITRANS FM MAG 5100 W, DN 250, 10 Inch, EN 1092-1, PN 10, without transmitter Flow sensor SITRANS FM MAG 5100 W, DN 300, 12 Inch, EN 1092-1, PN 10, without transmitter Flow sensor SITRANS FM MAG 1100 Food, DN 25, 1 Inch, SMS 1145, without transmitter Flow sensor SITRANS FM MAG 1100 Food, DN 50, 2 Inch, ISO 285, without transmitter Flow sensor SITRANS FM MAG 1100 Food, DN 50, 2 Inch, SMS 1145, without transmitter | |
|