| SITRANS FM MAG 3100, DN 40, 1 1/2 inch, flange ANSI B16.6, class 150, with transmitter SITRANS FM MAG 6000 I SITRANS FM MAG 3100, DN 100, 4 inch, flange ANSI B16.6, class 150, with transmitter SITRANS FM MAG 6000 I SITRANS FM MAG 5100 W, DN 40, 1 1/2 inch, flange ANSI B16.5, class 150, with transmitter SITRANS FM MAG 5000 SITRANS FM MAG 5100 W, DN 25, 1 inch, flange ANSI B16.5, class 150, with transmitter SITRANS FM MAG 5000 SITRANS FM MAG 5100 W, DN 15, 1/2 inch, flange ANSI B16.5, class 150, with transmitter SITRANS FM MAG 5000 SITRANS FM MAG 1100 Food, DN 15, 1/2 inch, weld-in connection spigot, DIN 11850, with transmitter SITRANS FM MAG 6000 SITRANS FM MAG 1100 Food, DN 50, 2 inch, weld-in connection spigot, ISO 2037, for attached transmitter SITRANS FM MAG 1100 Food, DN 25, 1 inch, weld-in connection spigot, ISO 2037, for attached transmitter SITRANS FM MAG 3100, DN 65, 3 inch, flange EN 1092-1, PN 16, with transmitter SITRANS FM MAG 5000 SITRANS FM MAG 5100 W, DN 400, 16 inch, flange EN 1092-1, PN 16, with transmitter SITRANS FM MAG 6000 SITRANS FM MAG 5100 W, DN 65, 2 1/2 inch, flange EN 1092-1, PN 16, with transmitter SITRANS FM MAG 6000 SITRANS FM MAG 5100 W, DN 600, 24 inch, flange EN 1092-1, PN 10, for remote transmitter | |
|