| Switch disconnector 80A, frame size 2, 2-pole DC500V, front operating mech. left, basic unit without handle, box terminal, DC-21B Switch disconnector 80A, frame size 2, 2-pole DC500V, front operating mech. left, basic unit without handle, box terminal, DC-21B Switch disconnector 80A, frame size 2, 2-pole DC500V, front operating mech. Centr., basic unit without handle, box terminal, DC-21B Switch disconnector 80A, frame size 2, 2-pole DC500V, front operating mech. left, basic unit without handle, box terminal, DC-21B RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C16 RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C13 RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C10 RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C6 RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C4 RCBO compact, 1 MW, 1P+N 6 kA, type A, 300mA, C2 | |
|