
| SITRANS Probe LR | ||
SITRANS Probe LR is a 2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage vessels with nominal pressure and temperature, to a range of 20 m (66 ft). The Probe LR is ideal for applications with chemical vapours, temperature gradients, vacuum or pressure, such as tank farms, chemical storage, digesters and long-range applications. SITRANS Probe LR has a range of 0.3 to 20 m (1 to 65 ft). Probe LR is designed for safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid. It has a standard Uni-Construction polypropylene rod antenna that offers excellent chemical resistance and is hermetically sealed. The Uni-Construction antenna includes an internal, integrated shield that eliminates vessel nozzle interference. SITRANS Probe LR incorporates Process Intelligence ® signal processing. The Probe LR also has a high signal- to-noise ratio leading to improved reliability. Start-up is easy with as few as two parameters for basic operation. Programming is simple using SIMATIC PDM, HART® handheld communicator or the Intrinsically Safe handheld programmer. Key Applications: tank farms, chemical storage, wastewater wet well |
||
|
| SITRANS Probe LR | |||||||
| SITRANS LR200 | |||||||
| SITRANS LR250 | |||||||
| SITRANS LR260 | |||||||
| SITRANS LR400 | |||||||
| SITRANS LR460 | |||||||
|