Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=7416
SITRANS LC500 - Process Instrumentation - Siemens | Printed: 11/25/2009


Content
-Capacitance level measurement instrument SITRANS LC 500

SITRANS LC500
 Zoom

SITRANS LC500 is an inverse frequency shift capacitance level or interface transmitter for extreme and critical process conditions, such as oil and liquified natural gas (LNG) as well as toxic and aggressive chemicals and vapours.

SITRANS LC500’s advanced electronics provide one-step, push-button calibration and local display for easy on-site installation and setup.

The unique mechanical probe design coupled with a high performance transmitter gives superior performance in toxic and aggressive chemicals, acids, caustics, adhesives and in viscous conductive and non-conductive materials.

The SMART 2-wire transmitter has HART® communications for remote commissioning and inspection.

Key Applications: Oil/water or foam/liquid interface measurement in separators or coalescers, cryogenic applications including C02 and liquified natural gas (LNG), distillation/regeneration tanks with high temperatures

  • Patented Active-Shield technology so measurement is unaffected by material buildup in active shield section
  • Simple push-button calibration and integrated local display
  • inverse frequency approach provides high resolution
  • 2-wire loop powered 4 to 20/20 to 4 mA measurement signal
  • Pre-detection alarm and full function diagnostics
  • High temperature and pressure resistant (optional)
  • Full-function diagnostics comply with NAMUR NE 43
  • Easy calibration locally or via HART (using SIMATIC PDM software)

Probe Configurations

 Zoom

Threaded version with rod sensor

Inverse frequency shift capacitance level and interface transmitter for extreme and critical process conditions, such as oil and liquid gas, toxic and aggressive chemicals and vapours.

 Zoom

Welded flange version with rod sensor

Inverse frequency shift capacitance level and interface transmitter for extreme and critical process conditions, such as oil and liquid gas, toxic and aggressive chemicals and vapours.

 Zoom

Extended cable version with rod sensor

Inverse frequency shift capacitance level and interface transmitter for short range continuous measurement in large storage vessels.

 Zoom

Single piece flange version with rod sensor

Inverse frequency shift capacitance level and interface transmitter for extreme and critical process conditions, such as oil and liquid gas, toxic and aggressive chemicals and vapours.

 
 

© Siemens AG 2009


Context
Series
SITRANS LC300
SITRANS LC500

More Info
Application Guide
Application Questionnaires
Brochures
Catalog sheet
Catalogs
Certificates
Dielectric Constant List
Image Database
Instructions and Manuals
On-line Tutorials
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector