Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=7415
SITRANS LC300 - Process Instrumentation - Siemens | Printed: 11/24/2009


Content
-Capacitance level measurement instrument SITRANS LC 300

SITRANS LC300
 Zoom

SITRANS LC300 is an inverse frequency shift capacitance continuous level transmitter for liquids and solids applications. It is ideal for standard industrial applications in chemical, hydrocarbon processing, food and beverage and mining, aggregate and cement industries.

SITRANS LC300 is a 2-wire level measurement instrument combining a sophisticated, yet easy-to-adjust microprocessor with field-proven probes. It is available in two versions: rod and cable.

SITRANS LC300 has a stainless steel process connection with PFA-lined probe. Materials with low or high dielectric properties are accurately measured and patented Active-Shield technology helps in ignoring the effects of buildup near vessel nozzle.

Key Applications: Conductive and non-conductive media including liquids and solids in standard industrial processes and bulk solids applications involving dust or chemical processes involving vapour

  • Patented Active-Shield technology so measurement is unaffected by material buildup in active shield section
  • Highly accurate and reliable PFA-lined probes
  • Integrated local LCD display
  • 2-wire (4 to 20 mA) current loop design
  • Current signalling according to NAMUR NE 43
  • Push-button calibration and programming

 
 

© Siemens AG 2009


Context
Series
SITRANS LC300
SITRANS LC500

More Info
Application Guide
Application Questionnaires
Brochures
Catalog sheet
Catalogs
Certificates
Dielectric Constant List
Image Database
Instructions and Manuals
On-line Tutorials
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector