Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=14771
SITRANS FUS060 - Process Instrumentation - Siemens | Printed: 11/23/2009


Content
SITRANS FUS060-

SITRANS FUS060

 Zoom

The FUS060 transmitter FUS060 features a range of advanced technologies to optimize efficiency and accuracy and is ideal where the requirements of the OIML R117 custody transfer standards have to be met. It comes with 2 tracks as standard or an optional 4 tracks for better performance and higher accuracy. It has extended diagnostic capabilities, ATEX certification and bus communication.

FUS060 features

  • HART (PROFIBUS PA pending)
  • ATEX certification (application pending)
  • Meets the requirements of the OIML R117custody transfer standards
  • Up to 4 tracks for better performance and higher accuracy
  • Reliable and accurate flow measurements
  • Long time stability
  • Diagnostics functions and control values

FUS060 technical specifications

Application Examples Petrochemical industry
Power engineering
Water and waste water
Accuracy ± 0.5% of flow rate
Display LCD, 2 x 16 alphanumeric digits LCD with backlight
Keypad 4 infrared keys
Outputs 1 analog
1 pulse
1 relay
Number of Tracks 1 to 4
Communication HART
PDM (Process Device Manager) capability
Profibus PA (pending)
Material Painted die cast aluminum
Enclosure Rating IP65 (NEMA 4)
Approvals Ex Version (pending) ATEX II 2G Ex dem [ia/ib] IIC T6/T4/T3
 
 

© Siemens AG 2009


Context
Series
SITRANS FUS060
SITRANS F US SONO 3100/FUS060
SITRANS F US SONO 3300/FUS060

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications


Quick links to products


PIA-Selector