Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=7643
SITRANS FC300 DN 4 - Process Instrumentation - Siemens | Printed: 11/24/2009


Content
SITRANS FC300 DN 4-

SITRANS FC300 DN 4

Zoom

SITRANS FC300 is a range of compact coriolis mass flowmeter sensors suitable for flow measurement of all kind of liquids and gases. The sensor offers superior performance in terms of flow accuracy, turn-down range and density accuracy. The ease of installation through a plug & play interface ensures optimum performance and operation. Combined with the robust stainless steel encapsulation the FC300 sets new standards in system integration, and fits any process industry environment and application.


FC300 DN 4 features

  • Compact sensor design only 135x205x58 mm (5.12"x7.87"x23.6")
  • Unsurpassed performance and accuracy ±0.1% of mass flow rate
  • Large dynamic turndown range 1:100
  • Corrosion and installation optimized enclosure in stainless steel
  • Mounting bracket and multiple connector facilitate installation in less than 10 minutes
  • Intrinsic safe Ex approval as standard

In order to make a complete flowmeter, the FC300 flow sensor must be combined with one of the following MASS transmitters: MASS 6000 or SIFLOW FC070.


FC300 DN 4 technical specifications

Application Examples Chemical industry
Food & beverage industry
Pharmaceutical industry
Nominal Sizes DN 4
1/6"
Process Connections
Thread
G1/4" ISO 228/1
1/4" NPT ANSI/ASME B1.20.1
Temperature of Medium From -50 to 180 °C
From -58 to 356 °F
Liquid Pressure From 130 to 410 bar
From 1885 to 5945 psi
Measuring Range From 0 to 350 kg/h
From 0 to 772 lb/h
Materials Stainless steel 1.4435 (316L)
Hastelloy C-22
Enclosure Rating IP67 (NEMA 4)
Approvals Ex Version EEx (ia) IIC T3-T6
UL/CSA
 
 

© Siemens AG 2009


Context
Series
SITRANS F C MASS 2100 DI 1.5
SITRANS FC300 DN 4
SITRANS F C MASS 2100 DI 3-40
SITRANS F C MASS MC2 DN 50-150

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products


PIA-Selector