|
The MASS MC2 DN 50 to 150 is suitable for accurate mass flow measurement for all kind of liquids and gases due to the high accuracy, which is better than 0.15% of the mass flow rate. The sensor is designed with a parallel S-tube and optimal oriented inductive sensors enhancing the accuracy and turn-down range as well as a space saving split-flow sensor design facilitating low pressure. The MASS MC2 is self-draining in both horizontal and vertical position. |
|
MASS MC2 DN 50-150 features |
- Large dynamic turn down range
- Rigid enclosure design reduces the influence from pipeline vibration and thermal stress
- The sensor calibration factor is also valid for gas measurement
- Sensorprom enables true plug & play. Installation and commissioning in less than 10 min
- Safe Ex-design EEx em [ib] IIC
|
In order to make a complete flowmeter, the MC2 flow sensor must be combined with one of the following MASS transmitters: MASS 6000 (only remote installation) or SIFLOW FC070. |
|
MASS MC2 DN 50-150 technical specifications |
| Application Examples |
Chemical & pharma Food & beverage Oil & gas |
| Nominal Sizes |
From DN 50 to DN 150 From 2" to 6" |
| Process Connections |
Screw terminals (M20) |
| Temperature of Medium |
From -50 to 180 °C From -58 to 356 °F |
| Liquid Pressure |
From 40 to 100 bar From 580 to 1450 psi |
| Measuring Range |
From 42.600 to 510.000 kg/h From 92,500 to 1,124,300 lb/h |
| Materials |
Stainless steel 1.4571 (316 Ti) Hastelloy C-4 |
| Enclosure Rating |
IP67 |
| Approvals Ex Version |
EEx em (ib) IIC T2-T6 |
|