Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=7641
SITRANS F C MASS 6000 - Process Instrumentation - Siemens | Printed: 11/25/2009


Content
SITRANS F C MASS 6000-

SITRANS F C MASS 6000

 Zoom

The SITRANS F C MASS 6000 is based on the latest developments within digital signal processing technology – engineered for high performance, fast flow step response, fast batching applications, high immunity against process noise, easy to install, commission and maintain. The MASS 6000 transmitter delivers true multiparameter easurements i.e. mass flow, volume flow, density, temperature and fraction.


MASS 6000 features

  • Available in the following versions: standard, Exd, 19" insert and 19" insert Ex
  • Dedicated mass flow chip with the latest ASIC technology
  • Fast batching and flow step response with an update rate of true 30 Hz
  • Superior noise immunity due to a patented DFT (Discrete Fourier Transformation) algorithm
  • Advanced diagnosis and service menu enhances trouble shooting and meter verification
  • Built-in batch controller with compensation and monitoring comprising 2 built in totalizers

In order to make a complete flowmeter, the MASS 6000 transmitter must be combined with one of the following MASS sensors: MASS 2100 DI 1.5, FC300 DN 4, MASS 2100 DI 3-40 or MASS MC2.


MASS 6000 technical specifications

Application Examples Food and beverage
Pharmaceutical industry
Automotive industry
Outputs standard/Exd



Outputs 19"/19" Ex
1 current
1 pulse
1 relay

3 current
2 pulse
2 relay
Operation Temperature From -20 to 50 °C
From -4 to 122 °F
Measuring Accuracy 0.1%
Enclosure Ratings standard/Exd

Enclosure Ratings 19"/19" Ex
IP67

IP20 and IP66
Approvals Exd

Approvals 19" Ex
EEx de (ia/ib) IIC

EEx (ia) IIC
Communication HART
Profibus PA/DP
MODBUS (RS485)
Foundation Fieldbus
Power Supply 115/230 V a.c.
24 V a.c./d.c.
 
 

© Siemens AG 2009


Context
Series
SIFLOW FC070
SITRANS F C MASS 6000

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products


PIA-Selector